How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BD: | 5.88 |
| BF: | 0.41 | D: | 4.19 |
| AJ: | 5.88 | AA: | 12.06 |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.87 | LM: | 9.01 |
| LL: | 2.95 in | P: | 3.51 in |
| AB: | 5.57 | AE2: | 0.57 |
| T: | 1.5 | U: | 0.875 in |
| AF: | 0.25 | BE: | 0.38 in |
| L: | 6.76 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

