How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | G: | 2.87 |
| H: | 0.53 in | BE: | 0.38 in |
| AB: | 5.57 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AF: | 0.25 | BF: | 0.41 |
| I: | 5.02 in | P: | 3.51 in |
| V: | 2.51 in | AG: | 6.31 |
| D: | 4.19 | BD: | 5.88 |
| LM: | 9.01 | AJ: | 5.88 |
| T: | 1.5 | U: | 0.875 in |
| AK: | 4.5 | AA: | 12.06 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Output RPM: | 58.3 |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

