How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | V: | 2.51 in |
| BD: | 5.88 | T: | 1.5 |
| LM: | 9.01 | L: | 6.76 in |
| AB: | 5.57 | AE2: | 0.57 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | AA: | 12.06 |
| H: | 0.53 in | AG: | 6.31 |
| BF: | 0.41 | D: | 4.19 |
| AK: | 4.5 | U: | 0.875 in |
| G: | 2.87 | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.35 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

