How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AF: | 0.25 | LM: | 9.01 |
| G: | 2.87 | L: | 6.76 in |
| V: | 2.51 in | LL: | 2.95 in |
| D: | 4.19 | AA: | 12.06 |
| I: | 5.02 in | AE2: | 0.57 |
| U: | 0.875 in | P: | 3.51 in |
| BF: | 0.41 | T: | 1.5 |
| H: | 0.53 in | AG: | 6.31 |
| BE: | 0.38 in | AB: | 5.57 |
Technical Specifications
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.35 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

