How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| T: | 1.5 | L: | 6.76 in |
| I: | 5.02 in | AB: | 5.57 |
| AG: | 6.31 | D: | 4.19 |
| AF: | 0.25 | U: | 0.875 in |
| P: | 3.51 in | LL: | 2.95 in |
| AE2: | 0.57 | BD: | 5.88 |
| AA: | 12.06 | LM: | 9.01 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.14 | Motor Frame Size: | 56C |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

