How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 12.06 |
| V: | 2.51 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| BF: | 0.41 | D: | 4.19 |
| AJ: | 5.88 | U: | 0.875 in |
| AK: | 4.5 | L: | 6.76 in |
| T: | 1.5 | H: | 0.53 in |
| I: | 5.02 in | AG: | 6.31 |
| P: | 3.51 in | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.57 |
| AB: | 5.57 | LM: | 9.01 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

