How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AE2: | 0.57 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.95 in | V: | 2.51 in |
| AG: | 6.31 | U: | 0.875 in |
| AA: | 12.06 | G: | 2.87 |
| P: | 3.51 in | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | L: | 6.76 in |
| I: | 5.02 in | T: | 1.5 |
| AB: | 5.57 | AF: | 0.25 |
Technical Specifications
| Model Code: | 32YFC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.91 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

