How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 3.51 in |
| AB: | 5.57 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| AG: | 6.31 | BF: | 0.41 |
| AA: | 12.06 | U: | 0.875 in |
| H: | 0.53 in | AK: | 4.5 |
| LM: | 9.01 | BD: | 5.88 |
| L: | 6.76 in | G: | 2.87 |
| BE: | 0.38 in | D: | 4.19 |
| AE2: | 0.57 | AJ: | 5.88 |
| V: | 2.51 in | I: | 5.02 in |
Technical Specifications
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.91 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

