How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.57 |
| AA: | 12.06 | AG: | 6.31 |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 2.95 in | H: | 0.53 in |
| AF: | 0.25 | AB: | 5.57 |
| G: | 2.87 | U: | 0.875 in |
| V: | 2.51 in | BD: | 5.88 |
| I: | 5.02 in | LM: | 9.01 |
| T: | 1.5 | D: | 4.19 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.03 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Model Code: | 32YFC |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

