How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LM: | 9.01 |
| L: | 6.76 in | BE: | 0.38 in |
| H: | 0.53 in | I: | 5.02 in |
| D: | 4.19 | AJ: | 5.88 |
| AE2: | 0.57 | LL: | 2.95 in |
| T: | 1.5 | G: | 2.87 |
| BD: | 5.88 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.25 |
| AB: | 5.57 | P: | 3.51 in |
| AG: | 6.31 | V: | 2.51 in |
Technical Specifications
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

