How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AK: | 4.5 |
| U: | 0.875 in | V: | 2.51 in |
| P: | 3.51 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AJ: | 5.88 | AF: | 0.25 |
| BD: | 5.88 | AE2: | 0.57 |
| H: | 0.53 in | AG: | 6.31 |
| T: | 1.625 | BF: | 0.41 |
| L: | 6.76 in | LM: | 9.01 |
| D: | 4.19 | AB: | 5.57 |
| I: | 5.02 in | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Model Code: | 32YFC | Output RPM: | 175 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

