How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.625 | AE2: | 0.57 |
| LM: | 9.01 | BD: | 5.88 |
| LL: | 2.95 in | V: | 2.51 in |
| L: | 6.76 in | G: | 2.87 |
| D: | 4.19 | AB: | 5.57 |
| P: | 3.51 in | AK: | 4.5 |
| I: | 5.02 in | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Ratio Range: | 100:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.691 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 26 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

