How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LL: | 2.95 in |
| V: | 2.51 in | I: | 5.02 in |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.25 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 4.19 |
| AB: | 5.57 | T: | 1.625 |
| LM: | 9.01 | AE2: | 0.57 |
| AG: | 6.31 | BE: | 0.38 in |
| G: | 2.87 | AA: | 12.06 |
| L: | 6.76 in | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

