How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AA: | 12.06 |
| I: | 5.02 in | BF: | 0.41 |
| U: | 0.875 in | LL: | 2.95 in |
| V: | 2.51 in | T: | 1.625 |
| AE2: | 0.57 | AB: | 5.57 |
| AJ: | 5.88 | H: | 0.53 in |
| LM: | 9.01 | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
| BD: | 5.88 | L: | 6.76 in |
| AK: | 4.5 | AF: | 0.25 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Direction: | 2 | Model Code: | 32YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Ratio: | 15:1 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

