How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.41 |
| G: | 2.87 | V: | 2.51 in |
| U: | 0.875 in | AK: | 4.5 |
| L: | 6.76 in | H: | 0.53 in |
| T: | 1.625 | I: | 5.02 in |
| AB: | 5.57 | LM: | 9.01 |
| P: | 3.51 in | AG: | 6.31 |
| D: | 4.19 | AA: | 12.06 |
| AF: | 0.25 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| LL: | 2.95 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 4.19 |
| Output RPM: | 87.5 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

