How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | I: | 5.02 in |
| AF: | 0.25 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BF: | 0.41 | V: | 2.51 in |
| L: | 6.76 in | AE2: | 0.57 |
| BD: | 5.88 | U: | 0.875 in |
| D: | 4.19 | AB: | 5.57 |
| T: | 1.625 | LL: | 2.95 in |
| LM: | 9.01 | G: | 2.87 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 4.19 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

