How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AG: | 6.31 |
| AE2: | 0.57 | BE: | 0.38 in |
| AF: | 0.25 | L: | 6.76 in |
| U: | 0.875 in | P: | 3.51 in |
| AJ: | 5.88 | LL: | 2.95 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | T: | 1.625 |
| BD: | 5.88 | G: | 2.87 |
| H: | 0.53 in | LM: | 9.01 |
| AK: | 4.5 | D: | 4.19 |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.19 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

