How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 12.06 |
| L: | 6.76 in | BE: | 0.38 in |
| T: | 1.625 | P: | 3.51 in |
| AK: | 4.5 | LL: | 2.95 in |
| D: | 4.19 | LM: | 9.01 |
| AJ: | 5.88 | V: | 2.51 in |
| AG: | 6.31 | U: | 0.875 in |
| AF: | 0.25 | I: | 5.02 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | BF: | 0.41 |
| AB: | 5.57 | H: | 0.53 in |
Technical Specifications
| Output RPM: | 70 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

