How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | LL: | 2.95 in |
| BF: | 0.41 | AF: | 0.25 |
| G: | 2.87 | LM: | 9.01 |
| L: | 6.76 in | T: | 1.625 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | U: | 0.875 in |
| H: | 0.53 in | AJ: | 5.88 |
| I: | 5.02 in | AG: | 6.31 |
| V: | 2.51 in | AB: | 5.57 |
| AA: | 12.06 | BD: | 5.88 |
| AK: | 4.5 | D: | 4.19 |
Technical Specifications
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 26 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

