How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | G: | 2.87 |
| V: | 2.51 in | LL: | 2.95 in |
| P: | 3.51 in | AB: | 5.57 |
| U: | 0.875 in | D: | 4.19 |
| BD: | 5.88 | AG: | 6.31 |
| BF: | 0.41 | AF: | 0.25 |
| LM: | 9.01 | AA: | 12.06 |
| AE2: | 0.57 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| I: | 5.02 in | BE: | 0.38 in |
| L: | 6.76 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 30:1 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

