How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AF: | 0.25 |
| H: | 0.53 in | BD: | 5.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AE2: | 0.57 |
| BE: | 0.38 in | T: | 1.625 |
| LL: | 2.95 in | AJ: | 5.88 |
| BF: | 0.41 | D: | 4.19 |
| AB: | 5.57 | AK: | 4.5 |
| AG: | 6.31 | V: | 2.51 in |
| AA: | 12.06 | I: | 5.02 in |
| LM: | 9.01 | G: | 2.87 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Model Code: | 32YFC | Series Code: | OE |
| Assembly: | YFC-2 | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 2.35 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

