How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 9.01 |
| V: | 2.51 in | H: | 0.53 in |
| AA: | 12.06 | AG: | 6.31 |
| P: | 3.51 in | U: | 0.875 in |
| AE2: | 0.57 | G: | 2.87 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.625 |
| AK: | 4.5 | L: | 6.76 in |
| AF: | 0.25 | I: | 5.02 in |
| AB: | 5.57 | D: | 4.19 |
Technical Specifications
| Model Code: | 32YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 339 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.14 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

