How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | LM: | 9.01 |
| U: | 0.875 in | H: | 0.53 in |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| T: | 1.625 | V: | 2.51 in |
| G: | 2.87 | BF: | 0.41 |
| P: | 3.51 in | LL: | 2.95 in |
| AF: | 0.25 | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | AG: | 6.31 |
| I: | 5.02 in | AA: | 12.06 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 32YFC |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.91 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

