How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 1.625 |
| H: | 0.53 in | AF: | 0.25 |
| LM: | 9.01 | BD: | 5.88 |
| D: | 4.19 | AA: | 12.06 |
| AE2: | 0.57 | G: | 2.87 |
| BF: | 0.41 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AB: | 5.57 | U: | 0.875 in |
| P: | 3.51 in | LL: | 2.95 in |
| AJ: | 5.88 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

