How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 4.5 |
| V: | 2.51 in | LM: | 9.01 |
| U: | 0.875 in | H: | 0.53 in |
| AA: | 12.06 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AB: | 5.57 | P: | 3.51 in |
| AJ: | 5.88 | T: | 1.625 |
| AE2: | 0.57 | LL: | 2.95 in |
| D: | 4.19 | AG: | 6.31 |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.25 | L: | 6.76 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Bore Code: | 26 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.03 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

