How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AG: | 6.31 |
| LL: | 2.95 in | L1: | 10.01 in |
| AK: | 8.5 | T: | 1.625 |
| G: | 2.87 | BD: | 9 |
| U: | 0.875 in | AA: | 12.06 |
| AF: | 0.25 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AJ: | 7.25 | D: | 4.19 |
| BF: | 0.53 | L: | 6.76 in |
| I: | 5.02 in | AB: | 5.57 |
| BE1: | 0.5 in | V: | 2.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Bore Code: | 26 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.691 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

