How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AA: | 12.06 |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | G: | 2.87 |
| AE2: | 0.57 | LL: | 2.95 in |
| AJ: | 7.25 | V: | 2.51 in |
| BD: | 9 | BE1: | 0.5 in |
| I: | 5.02 in | AK: | 8.5 |
| AF: | 0.25 | BF: | 0.53 |
| AG: | 6.31 | L1: | 10.01 in |
| U: | 0.875 in | L: | 6.76 in |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.28 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

