How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | L: | 6.76 in |
| AA: | 12.06 | AG: | 6.31 |
| BF: | 0.53 | P: | 3.51 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | I: | 5.02 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| BD: | 9 | U: | 0.875 in |
| H: | 0.53 in | AE2: | 0.57 |
| AB: | 5.57 | G: | 2.87 |
| V: | 2.51 in | AF: | 0.25 |
| AK: | 8.5 | D: | 4.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Bore Code: | 26 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3.25 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

