How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 5.57 |
| AE2: | 0.57 | D: | 4.19 |
| AG: | 6.31 | AJ: | 7.25 |
| G: | 2.87 | BF: | 0.53 |
| L: | 6.76 in | AK: | 8.5 |
| AF: | 0.25 | LL: | 2.95 in |
| T: | 1.625 | L1: | 10.01 in |
| P: | 3.51 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| I: | 5.02 in | V: | 2.51 in |
| BE1: | 0.5 in | AA: | 12.06 |
Technical Specifications
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.19 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

