How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.57 |
| T: | 1.625 | AF: | 0.25 |
| D: | 4.19 | L1: | 10.01 in |
| AG: | 6.31 | H: | 0.53 in |
| AB: | 5.57 | P: | 3.51 in |
| L: | 6.76 in | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 12.06 |
| BF: | 0.53 | G: | 2.87 |
| V: | 2.51 in | LL: | 2.95 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 3.47 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

