How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| BF: | 0.53 | U: | 0.875 in |
| AA: | 12.06 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.95 in |
| AJ: | 7.25 | BD: | 9 |
| P: | 3.51 in | AB: | 5.57 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | T: | 1.625 |
| I: | 5.02 in | BE1: | 0.5 in |
| AE2: | 0.57 | L1: | 10.01 in |
| AK: | 8.5 | D: | 4.19 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

