How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BF: | 0.53 |
| AA: | 12.06 | T: | 1.625 |
| LL: | 2.95 in | AF: | 0.25 |
| H: | 0.53 in | D: | 4.19 |
| P: | 3.51 in | AB: | 5.57 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | L1: | 10.01 in |
| BD: | 9 | G: | 2.87 |
| I: | 5.02 in | AG: | 6.31 |
| U: | 0.875 in | V: | 2.51 in |
| AK: | 8.5 | AE2: | 0.57 |
Technical Specifications
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 26 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

