How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | P: | 3.51 in |
| L1: | 10.01 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| I: | 5.02 in | AA: | 12.06 |
| AB: | 5.57 | AJ: | 7.25 |
| D: | 4.19 | AF: | 0.25 |
| G: | 2.87 | BD: | 9 |
| T: | 1.625 | V: | 2.51 in |
| BE1: | 0.5 in | H: | 0.53 in |
| L: | 6.76 in | AG: | 6.31 |
| AK: | 8.5 | LL: | 2.95 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 339 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.14 |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

