How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| U: | 0.875 in | BF: | 0.53 |
| D: | 4.19 | AF: | 0.25 |
| AB: | 5.57 | I: | 5.02 in |
| L1: | 10.01 in | AG: | 6.31 |
| BD: | 9 | G: | 2.87 |
| L: | 6.76 in | AK: | 8.5 |
| V: | 2.51 in | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 3.51 in |
| AA: | 12.06 | T: | 1.625 |
| AE2: | 0.57 | LL: | 2.95 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Model Code: | 32YFC | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

