How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AF: | 0.25 |
| AK: | 8.5 | BD: | 9 |
| D: | 4.19 | BE1: | 0.5 in |
| AB: | 5.57 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| LL: | 2.95 in | AE2: | 0.57 |
| T: | 1.625 | V: | 2.51 in |
| U: | 0.875 in | H: | 0.53 in |
| P: | 3.51 in | AA: | 12.06 |
| AJ: | 7.25 | L1: | 10.01 in |
| BF: | 0.53 | AG: | 6.31 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.91 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

