How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 6.31 | AJ: | 7.25 |
| BD: | 9 | LL: | 2.95 in |
| L1: | 10.01 in | D: | 4.19 |
| G: | 2.87 | T: | 1.625 |
| V: | 2.51 in | L: | 6.76 in |
| AF: | 0.25 | BF: | 0.53 |
| P: | 3.51 in | AA: | 12.06 |
| AE2: | 0.57 | U: | 0.875 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AB: | 5.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Ratio: | 50:1 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.91 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

