How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | G: | 2.87 |
| L1: | 10.01 in | T: | 1.625 |
| H: | 0.53 in | AE2: | 0.57 |
| AF: | 0.25 | L: | 6.76 in |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AA: | 12.06 | AB: | 5.57 |
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.875 in | AJ: | 7.25 |
| AK: | 8.5 | AG: | 6.31 |
| I: | 5.02 in | P: | 3.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Ratio: | 50:1 | Assembly: | YFC-2 |
| Gear Type: | Worm | Output RPM: | 35 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.91 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

