How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AE2: | 0.57 |
| AG: | 6.31 | LL: | 2.95 in |
| AJ: | 7.25 | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AB: | 5.57 | L1: | 10.01 in |
| L: | 6.76 in | U: | 0.875 in |
| I: | 5.02 in | D: | 4.19 |
| AA: | 12.06 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| G: | 2.87 | V: | 2.51 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.57 |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

