How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AG: | 6.31 | AE2: | 0.57 |
| L: | 6.76 in | L1: | 10.01 in |
| T: | 1.625 | AA: | 12.06 |
| U: | 0.875 in | LL: | 2.95 in |
| H: | 0.53 in | I: | 5.02 in |
| P: | 3.51 in | BD: | 9 |
| AB: | 5.57 | D: | 4.19 |
| BE1: | 0.5 in | V: | 2.51 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.03 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

