How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AK: | 8.5 |
| AB: | 5.57 | L: | 6.76 in |
| AA: | 12.06 | D: | 4.19 |
| I: | 5.02 in | H: | 0.53 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| AJ: | 7.25 | V: | 2.51 in |
| U: | 0.875 in | BD: | 9 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| BF: | 0.53 | T: | 1.625 |
| G: | 2.87 | AE2: | 0.57 |
| P: | 3.51 in | AG: | 6.31 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.03 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

