How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | U: | 0.875 in |
| H: | 0.53 in | BD: | 9 |
| L1: | 10.01 in | P: | 3.51 in |
| AG: | 6.31 | T: | 1.625 |
| AF: | 0.25 | V: | 2.51 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | D: | 4.19 |
| G: | 2.87 | AE2: | 0.57 |
| AA: | 12.06 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AJ: | 7.25 | LL: | 2.95 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.691 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Ratio Range: | 100:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

