How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| U: | 0.875 in | LL: | 2.95 in |
| V: | 2.51 in | L1: | 10.01 in |
| I: | 5.02 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| H: | 0.53 in | D: | 4.19 |
| AJ: | 7.25 | L: | 6.76 in |
| BD: | 9 | G: | 2.87 |
| AB: | 5.57 | AE2: | 0.57 |
| AG: | 6.31 | T: | 1.625 |
| AA: | 12.06 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.28 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

