How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.95 in |
| G: | 2.87 | T: | 1.625 |
| P: | 3.51 in | D: | 4.19 |
| AG: | 6.31 | AB: | 5.57 |
| AK: | 8.5 | L1: | 10.01 in |
| BF: | 0.53 | AF: | 0.25 |
| BE1: | 0.5 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.57 | I: | 5.02 in |
| BD: | 9 | L: | 6.76 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

