How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | D: | 4.19 |
| L1: | 10.01 in | AB: | 5.57 |
| AK: | 8.5 | I: | 5.02 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | U: | 0.875 in |
| BE1: | 0.5 in | L: | 6.76 in |
| AE2: | 0.57 | BD: | 9 |
| LL: | 2.95 in | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.87 | AG: | 6.31 |
| AJ: | 7.25 | T: | 1.625 |
Technical Specifications
| Ratio: | 15:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 5.28 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

