How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| L: | 6.76 in | AA: | 12.06 |
| H: | 0.53 in | V: | 2.51 in |
| BF: | 0.53 | U: | 0.875 in |
| AG: | 6.31 | L1: | 10.01 in |
| P: | 3.51 in | AE2: | 0.57 |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 5.57 | G: | 2.87 |
| AK: | 8.5 | T: | 1.625 |
| D: | 4.19 | AF: | 0.25 |
| LL: | 2.95 in | I: | 5.02 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Series Code: | OE | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Bore Code: | 26 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

