How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | H: | 0.53 in |
| AG: | 6.31 | G: | 2.87 |
| LL: | 2.95 in | AJ: | 7.25 |
| AB: | 5.57 | U: | 0.875 in |
| BE1: | 0.5 in | V: | 2.51 in |
| D: | 4.19 | L1: | 10.01 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | I: | 5.02 in |
| BF: | 0.53 | AF: | 0.25 |
| P: | 3.51 in | AA: | 12.06 |
| BD: | 9 | AE2: | 0.57 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

