How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 12.06 |
| AG: | 6.31 | G: | 2.87 |
| LL: | 2.95 in | H: | 0.53 in |
| I: | 5.02 in | BD: | 9 |
| BE1: | 0.5 in | AF: | 0.25 |
| U: | 0.875 in | BF: | 0.53 |
| T: | 1.625 | AB: | 5.57 |
| L: | 6.76 in | D: | 4.19 |
| L1: | 10.01 in | AE2: | 0.57 |
| P: | 3.51 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

