How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.95 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AF: | 0.25 |
| AB: | 5.57 | H: | 0.53 in |
| P: | 3.51 in | BE1: | 0.5 in |
| L1: | 10.01 in | AA: | 12.06 |
| BF: | 0.53 | T: | 1.625 |
| I: | 5.02 in | AE2: | 0.57 |
| AG: | 6.31 | U: | 0.875 in |
| BD: | 9 | D: | 4.19 |
| V: | 2.51 in | G: | 2.87 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 2.35 |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

