How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | H: | 0.53 in |
| D: | 4.19 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| BF: | 0.53 | U: | 0.875 in |
| AG: | 6.31 | T: | 1.625 |
| I: | 5.02 in | AF: | 0.25 |
| AA: | 12.06 | V: | 2.51 in |
| P: | 3.51 in | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 5.57 |
| G: | 2.87 | AE2: | 0.57 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Motor Frame Size: | 210TC | Model Code: | 32YFC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

