How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BD: | 9 |
| V: | 2.51 in | AE2: | 0.57 |
| AF: | 0.25 | AK: | 8.5 |
| I: | 5.02 in | BE1: | 0.5 in |
| P: | 3.51 in | H: | 0.53 in |
| AJ: | 7.25 | G: | 2.87 |
| LL: | 2.95 in | AA: | 12.06 |
| L1: | 10.01 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| L: | 6.76 in | AB: | 5.57 |
| BF: | 0.53 | T: | 1.625 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.91 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

